제품 게시
Widespan GROW Shelving-Static System
Widespan GROW Shelving-Static System

    Widespan GROW Shelving-Static System

    Spacesaver’s durable and versatile Widespan GROW shelving provides long-term support for plants, pots,

    supplies, and accessories to help create an optimal indoor grow environment. Unlike traditional racking, Widespan

    GROW is designed for strength and ultimate flexibility by having welded horizontal bracing instead of diagonal

    bracing. This feature allows for other horticulture accessories such as lighting, HVAC, and irrigation to be easily

    integrated within the GROW System. Widespan GROW shelving provides sturdy support in static applications or in

    high-density mobile applications through integration with Spacesaver’s ActivRAC® Mobilized Storage Systems.

    Offering a range of optional accessories, Widespan GROW can be easily configured without special tools.

    기술 사양
    • 특징 참조widespan-grow-shelving-static-system
    • 제품군Shelving
    • 제품분류Static Cantilever Shelving
    • 유형개체 (단일 개체)
    • 게시일2025-05-16
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_30_78_78
    • Uniclass 2015 설명Shelves
    • CSI 마스터 형식 2014 코드10 56 13
    • CSI 마스터 형식 2014 제목Metal Storage Shelving
    • OmniClass 번호23-21 11 11 11
    • OmniClass 제목Commercial Storage Shelves