제품 게시
SCH80 CPVC/PVC 90° Ell - Reducing (Soc)
SCH80 CPVC/PVC 90° Ell - Reducing (Soc)

    SCH80 CPVC/PVC 90° Ell - Reducing (Soc)

    SPEARS® EverTUFF® Industrial Schedule 80 CPVC/PVC pipe and fitting designs combine years of proven experience with computer generated stress analysis to yield the optimum physical structure and performance for each fitting. Material reinforcement is uniformly placed in stress concentration areas for substantially improved pressure handling capability. Spears® EverTUFF® CPVC/PVC pipe, fittings and Spears® CPVC/PVC solvent cement are Certified lead-free by NSF®International (NSF®) in accordance with ANSI/NSF® 61 and NSF® 372 for compliance with all State & Federal Regulations. Approved by national, state and most municipal building codes and listed by ICC to ASTM E84 for Flame & Smoke Characteristics of less than 25/50 for use in return air plenums (See PMG Listing No. PMG-1278 at www.icc-es-pmg.org) Resulting products are subjected to numerous verification tests to assure the very best CPVC/PVC piping products available.
    기술 사양
    • 특징 참조spears-806-r
    • 제품군SCH80
    • 제품분류Elbow
    • 유형개체 (단일 개체)
    • 게시일2020-10-13
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리배관 - 조인트
    • IFC 분류파이프 부속
    • UNSPSC 이름Plumbing connectors
    • UNSPSC 코드40141720
    • Uniclass 2015 코드Ac_10_40_63
    • Uniclass 2015 설명Pipe fitting
    • OmniClass 번호23-19 25 13 21 17
    • OmniClass 제목Fittings
    • CSI 단일 형식 II 코드C1030
    • CSI 단일 형식 II 제목Fittings