제품 게시
Marine Cap (Soc) - Fabricated

Marine Cap (Soc) - Fabricated

EverTUFF® CPVC Marine Schedule 40/80 Pipe & Fittings is a complete system of pipe, fittings, cement & primer specifically designed for pressure fluid systems in nonessential accommodation, service and control spaces of a vessel or offshore platform. EverTUFF® CPVC schedule 40/80 marine piping system is ABS Type Approved for fresh water, sea water, potable water and brine applications, meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard.
기술 사양
  • 특징 참조spears-cg-847-fab
  • 제품군Marine
  • 제품분류Cap / Fabricated
  • 유형개체 (단일 개체)
  • 게시일2021-07-19
  • 에디션 넘버1
관련성
  • 주 재료CPVC
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures