제품 게시
OceanTUFF™ 1/4 Bend - CG-P300

OceanTUFF™ 1/4 Bend - CG-P300

OceanTUFF™ CPVC Marine Drainage System is a complete system of pipe, fittings & one-step cement specifically designed for Black & Gray Water drainage applications in nonessential accommodation, service and control spaces of a vessel or offshore platform. OceanTUFF™ is ABS Type Approved for black & gray water, vacuum flush sanitary piping, drains, sanitary and vent applications, meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard. - CG-P300
기술 사양
  • 특징 참조spears-cg-p300
  • 제품군Marine
  • 제품분류Elbow
  • 유형개체 (단일 개체)
  • 게시일2021-07-19
  • 에디션 넘버1
관련성
  • 주 재료CPVC
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures