제품 게시
OceanTUFF™ Pipe Extenders
OceanTUFF™ Pipe Extenders

    OceanTUFF™ Pipe Extenders

    OceanTUFF™ CPVC Marine Drainage System is a complete system of pipe, fittings & one-step cement specifically designed for Black & Gray Water drainage applications in nonessential accommodation, service and control spaces of a vessel or offshore platform. OceanTUFF™ is ABS Type Approved for black & gray water, vacuum flush sanitary piping, drains, sanitary and vent applications, meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard.
    기술 사양
    • 특징 참조spears-cg-s0301
    • 제품군Marine
    • 제품분류Pipe Extender
    • 유형개체 (단일 개체)
    • 게시일2021-07-19
    • 에디션 넘버1
    관련성
    • 주 재료CPVC
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리배관 - 조인트
    • IFC 분류파이프 부속
    • UNSPSC 이름Plumbing connectors
    • UNSPSC 코드40141720
    • Uniclass 2015 코드Ac_10_40_63
    • Uniclass 2015 설명Pipe fitting
    • OmniClass 번호23-27 43 00
    • OmniClass 제목Pipe Fittings
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures