제품 게시
Ready® Split Sleeve

Ready® Split Sleeve

SpecSeal® Ready® Split Sleeve kits easily install around existing cables. Each Ready® Split Sleeve kit includes two preformed steel sleeve halves with rolled edges, steel escutcheon plates with intumescent gaskets, and a dosage of our SpecSeal® SSP Firestop Putty. Ready® Split Sleeve’s two-piece body and plates easily capture previously installed cables while tightly fastening to the penetrated barrier.

Offered in three sizes: 1in., 2 in., & 4 in. diam.
Complete kit including wall labels
Sized for assemblies up to 10 in. thick
Oversized escutcheon plates and gaskets for mishappen/oversized openings
기술 사양
  • 특징 참조sti-fsr
  • 제품군Firestopping
  • 제품분류SpecSeal®
  • 유형개체 (단일 개체)
  • 게시일2017-08-21
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재
  • UNSPSC 이름Fire protection
  • UNSPSC 코드4619