제품 게시
SSS Intumescent Firestop Sealant

SSS Intumescent Firestop Sealant

SpecSeal® SSS Firestop Sealant is a premium grade water-based Intumescent firestop sealant. SpecSeal® SSS Sealant incorporates our proprietary two-stage intumescent technology making it the go to choice for any combustible or non-combustible penetrants. As little as a 1/2″ applied depth of SSS Sealant is required to provide up to a 4 Hr Fire resistance rating when tested to ASTM E814/UL 1479.

Patented Two-Stage Intumescent Technology
Easily works into tight spaces between penetrants
Compatible with CPVC Piping
Can be sanded and painted to match its surroundings
Used in over 500 through-penetration UL® Tested Systems!
기술 사양
  • 특징 참조sti-sss
  • 제품군Firestopping
  • 제품분류SpecSeal®
  • 유형개체 (단일 개체)
  • 게시일2017-08-21
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재