제품 게시
WF300 Intumescent Firestop Caulk

WF300 Intumescent Firestop Caulk

BlazeStop® WF300 Intumescent Firestop Caulk is a latex-based firestop caulk designed for residential wood frame construction. WF300 Caulk is tested for addressing penetrations through wood/frame construction such as wood stud walls and floor/ceiling assemblies. Under fire exposure, WF300 expands to up to four times its original volume.

Installer friendly, easily applies with standard caulking gun
Suitable for combustible and non-combustible penetrants
Tested for up to 3 Hours of fire exposure when tested to ASTM E814/UL1479
기술 사양
  • 특징 참조sti-wf300
  • 제품군Firestopping
  • 제품분류BlazeStop™
  • 유형개체 (단일 개체)
  • 게시일2017-08-21
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재

지역 가용성

북미
미국
캐나다