제품 게시
Neubau collection - BIM textures
Neubau collection - BIM textures
Neubau collection - BIM textures
Neubau collection - BIM textures
Neubau collection - BIM textures
    STACBOND

    Neubau collection - BIM textures

    The material that gave shape to the architecture of the 20th century projected onto new trends for the 21st century: the Neuban collection by STACBOND gives any new construction or restoration the clean and serious image that it needs to convey thanks to the sobriety of the metals that it is inspired by

    STACBOND composite panel is composed of two aluminium sheets and a mineral charge inner core. It has excellent mechanical properties, providing bending rigidity with reduced weight, surface flatness, durability and ease of maintenance.

    사양
    • Its manufacturing standard consists of an outer sheet of aluminium alloy 5005 and an inner sheet of 3105. There are two different cores available depending on their mineral charge which may be non-combustible or fire retardant, and are classified (in accordance with UNE 13501-1:2007) as A2-s1, d0 (STACBOND A2 non-combustible) and B-s1, d0 (STACBOND FR fire retardant).

      Our experience and know-how is put at the service of technicians and architects to make their projects a reality. The customization of solutions and elements is one of our strengths that makes us a preferred partner in projects where ventilated facades play a major role.

      • Personalized finishes
      • Any color of the RAL / PANTONE / NCS charts
      • Ad-hoc assembly systems according to panel installation
      • Panel transformations
    기술 사양
    • 특징 참조neubau-collection-bim-textures
    • 제품군STACBOND Finishes
    • 제품분류Neubau collection
    • 유형건축 자재
    • 게시일2022-07-11
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료Composite
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - Other