제품 게시
Steelcase Flex Acoustic Boundary Wall Panels
Steelcase Flex Acoustic Boundary Wall Panels
Steelcase Flex Acoustic Boundary Wall Panels
Steelcase Flex Acoustic Boundary Wall Panels
Steelcase Flex Acoustic Boundary Wall Panels
    Steelcase

    Steelcase Flex Acoustic Boundary Wall Panels

    The acoustic boundary improves acoustic performance and provides a boundary for space division. With two sizes, the acoustic boundary will be your go-to solution to make your team space functional and feel just right.

    Features

    Clips
    Integrated clips allow you to display whiteboards vertically or horizontally.

    Handle
    Grab the handle and go — the acoustic boundary is easy to move.

    Organic Pattern
    Light or dark grey heather PET with a fluid, organic pattern provides a natural vibe to your work environment.

    The Steelcase Flex Collection

    A thriving hybrid workplace not only supports collaborative work, but also the growing need for focus time. The Steelcase Flex Collection creates an ecosystem of flexible spaces across an entire floorplan — from focus zones for heads down work, open collaboration spaces to brainstorm, and team neighborhoods that allow for shifting between work modes.

    Build a workstation or collaboration zone — the Flex collection creates neighborhoods across the entire floorplan.

    사양
    • Dimensions

      H2000mm x W1473mm x D335-540mm

    기술 사양
    • 특징 참조steelcase-flex-acoustic-boundary
    • 제품군Office Furniture
    • 제품분류Dividers, Acoustics and Screens
    • 유형개체 (단일 개체)
    • 게시일2026-06-02
    • 에디션 넘버1
    • 높이(mm)2000
    • 너비(mm)1473
    • 깊이(mm)540
    관련성
    • 주 재료PET
    • 설계국가독일
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린