제품 게시
Steelcase Flex Mobile Power Station & Charger for the Office
Steelcase Flex Mobile Power Station & Charger for the Office
Steelcase Flex Mobile Power Station & Charger for the Office
    Steelcase

    Steelcase Flex Mobile Power Station & Charger for the Office

    Featuring improved battery performance and an updated design, the all-new Flex Mobile Power gives teams and individuals the flexibility to work anywhere while keeping devices charged.

    Improved Performance. Iconic Design.

    Developed in collaboration with Anker, a leader in mobile charging solutions, the all-new Steelcase Flex Mobile Power has been thoughtfully reimagined to elevate both form and function.

    An internal upgrade to Lithium Iron Phosphate (LFP) battery technology delivers longer cell life and faster charging for personal devices, while a refreshed exterior design brings new details that stay true to the standout shape you know and love.

    Features

    Freedom to Move
    The flexible handle and ridged exterior casing allow teams and individuals to easily bring power anywhere their day goes.

    Power to Work
    Two USB-C and one USB-A port deliver up to 120W of total output, enabling multiple personal devices to charge at once.

    Design for Anywhere
    Unique design features combine form with function, offering a mobile power solution that looks great in any environment.

    Steelcase Flex Collection

    A thriving hybrid workplace not only supports collaborative work, but also the growing need for focus time. The Steelcase Flex Collection creates an ecosystem of flexible spaces across an entire floorplan — from focus zones for heads down work, open collaboration spaces to brainstorm, and team neighborhoods that allow for shifting between work modes.

    Build a workstation or collaboration zone — the Flex collection creates neighborhoods across the entire floorplan.

    사양
    • Standard + Optional Features

      Flex Mobile Power Kit

      • Includes five (5) Flex Mobile Power units and one (1) Flex Mobile Power charging tray

      Flex Mobile Power Unit
      Individual units not sold separately

      • Two (2) 100W USB-C ports
      • One (1) 18W USB-A port
      • 120W total power output
      • 2000+ cycle lifespan

      Flex Mobile Power Charging Tray
      Individual trays not sold separately

      • Proprietary charging solution
      • Space for up to five (5) Mobile Power units
      • Recharges units in five (5) hours

      Dimensions

      Flex Mobile Power Unit
      Individual units not sold separately

      • Height: 295.1 mm
      • Width: 119.1 mm
      • Depth: 106.1 mm
      • Weight: 1.8 kg

      Flex Mobile Power Charging Tray
      Individual trays not sold separately

      • Height: 32 mm
      • Width: 275 mm
      • Depth: 410 mm

      Surface Materials

      • Black

      Certificate Standards

      Flex Mobile Power Unit

      • NRTL listed to UL 2056
      • CE marked compliant with IEC 62133 and IEC 62368
      • UN 38.3 compliant
      • FCC Part 15 Subpart B compliant, EN 55035 and EN 55024
    기술 사양
    • 특징 참조steelcase-flex-mobile-power
    • 제품군Office Furniture
    • 제품분류Other (Carts, Accessories, Tech,..)
    • 유형개체 (단일 개체)
    • 게시일2026-06-02
    • 에디션 넘버1
    관련성
    • 설계국가독일
    분류
    • BIMobject 카테고리가구 - 사무용 테이블