제품 게시
Steelcase Flex Power Cable Hanger & Extension Cord Hanger | Power Stand
Steelcase Flex Power Cable Hanger & Extension Cord Hanger | Power Stand
    Steelcase

    Steelcase Flex Power Cable Hanger & Extension Cord Hanger | Power Stand

    The power hanger will stay put when you’re on the move. Hang it on a table or the stand — you’ll want it close when you’re getting work done.

    Power Hanger

    Mobile Power
    The power hanger will stay put when you’re on the move. Hang it on a table or the stand — you’ll want it close when you’re getting work done.

    Black power box with an orange/black braided loop and an orange PVC cable.

    The power hanger can be integrated with the hook on the tables and stand.

    Available in DE/Schuko, FR, UK, and CH versions:

    • 3 power sockets
    • 2 USB ports
    • One configuration possible

    Power Stand

    Designed for Movability
    Lightweight and easy to move around to home bases and communal spaces, the power stand has a sleek design to fit any space and an attractive color selection to match the orange cable.

    Versatility

    • 2 heights available (for lounge and standing-height applications)
    • Available in DE/Schuko, FR, UK, and CH versions
    • 3 power sockets + 2 USB ports

    The Steelcase Flex Collection

    A thriving hybrid workplace not only supports collaborative work, but also the growing need for focus time. The Steelcase Flex Collection creates an ecosystem of flexible spaces across an entire floorplan — from focus zones for heads down work, open collaboration spaces to brainstorm, and team neighborhoods that allow for shifting between work modes.

    Build a workstation or collaboration zone — the Flex collection creates neighborhoods across the entire floorplan.

    사양
    • Power Hanger Power Stand
      Dimensions
      • Box Unit Dimension: L250 mm × W55 mm × D53 mm
      • Power Hanger: 3 m length
      • 2 Heights: Seated Height (H810 mm) and Standing Height (H1120 mm)
      • Base for both: W300 mm × D180 mm
      • Power Stand (seated / standing height versions): 5 m length
      Finishes
      • Power Box: Black
      • Loop: Orange / Black braided
      • Cable: Orange PVC
      • Box: Merle
      • Cable: Orange PVC
      • Base: Selection of Standard Metal Paints
    기술 사양
    • 특징 참조steelcase-flex-power-hanger-power-stand
    • 제품군Office Furniture
    • 제품분류Other (Carts, Accessories, Tech,..)
    • 유형개체 (단일 개체)
    • 게시일2026-06-02
    • 에디션 넘버1
    관련성
    • 설계국가독일
    분류
    • BIMobject 카테고리가구 - 후크 행거

    지역 가용성

    유럽 아시아 아프리카