제품 게시
Touch Free Soap Dispenser, GREEN 28 SOAP DISPENSER B, SKU: 352900

Touch Free Soap Dispenser, GREEN 28 SOAP DISPENSER B, SKU: 352900

Deck-mounted touch-free electronic soap dispenser for non-proprietary soap

Includes a brass base for abuse protection in high traffic locations

Features:
  • Chrome plated brass body
  • Peristaltic pump
  • Adjustable settings
Options:
  • 0.26 US gallon (1L) soap bottle
  • 1.6 US gallon (6L) soap tank
  • Multiple soap dispensers installation (up to six (6) dispensers) with a single 1.6 US gallon (6L) tank
  • Matching IR operated faucet
  • Remote control
Advantages:
  • Drastically reduces soap consumption
  • Cross-contamination protection - no physical contact
  • Clog and backflow prevention - with a designated peristaltic pump
  • Accurate soap dosage - adjustable by remote control
  • Maximized savings - can be used with any non-proprietary soap
  • Easy to install and refill
  • Highly durable - for heavy traffic locations
사양
  • Installation: Lavatory mounted
    Power source: Battery box for 6xD batteries
    Stern Soap & Water: Green matching faucet
    Default soap dosage: 1.4 cc

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

기술 사양
  • 특징 참조green-28-soap-dispenser-b
  • 제품군Touch Free Soap Dispensers Touchless
  • 제품분류GREEN Soap Dispensers
  • 유형개체 (단일 개체)
  • 게시일2022-05-26
  • 에디션 넘버1
관련성
  • 설계국가이스라엘
  • 제조국가이스라엘
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류위생 터미널
  • ETIM 코드EC010549
  • ETIM 이름Soap dispenser
  • Uniclass 2015 코드Pr_40_70_22_81
  • Uniclass 2015 설명Soap dispensers
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers