제품 게시
Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT WITH SOAP LEVEL INDICATOR, SKU: 07220152
Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT WITH SOAP LEVEL INDICATOR, SKU: 07220152
Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT WITH SOAP LEVEL INDICATOR, SKU: 07220152

    Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT WITH SOAP LEVEL INDICATOR, SKU: 07220152

    Multiple soap dispensers installation kit

    Features:
    • Allows multiple soap dispensers installation (up to six (6) dispensers) with a single 1.6 US gallon (6L) tank
    • Stainless Steel tank support
    Options:
    • Anti-theft top filling mechanism for an easy refill from the counter top
    • Top filling mechanism with anti-theft protection
    • LED light indicator of soap level
    • Under-the-deck filling mechanism
    Advantages:
    • Drastically reduces soap consumption
    • Cross-contamination protection - no physical contact
    • Maximized savings - can be used with any nonproprietary soap
    • Easy installation
    • Fast and simple refill with optional LED indication of soap level
    • Highly durable - with an optional vandal-resistant top-filling mechanism
    사양
    • Model Features: Vandal-resistant chrome-plated top-filling brass mechanism. LED soap level indicator. Power splitter for connection to transformer powered MF soap dispenser.

      Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

    기술 사양
    • 특징 참조top-filling-multifeed-kit-with-soap-level-indicator
    • 제품군Touch Free Soap Dispensers Touchless
    • 제품분류MULTIFEED KITS
    • 유형개체 (단일 개체)
    • 게시일2022-05-26
    • 에디션 넘버1
    관련성
    • 설계국가이스라엘
    • 제조국가이스라엘
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류위생 터미널
    • ETIM 코드EC010549
    • ETIM 이름Soap dispenser
    • Uniclass 2015 코드Pr_40_70_22_81
    • Uniclass 2015 설명Soap dispensers
    • OmniClass 번호23-31 25 29 13
    • OmniClass 제목Hand Soap Dispensers