제품 게시
AQUABOOST MAB SP2V-10SV

AQUABOOST MAB SP2V-10SV

Aquaboost MAB offers a comprehensive range of standard single, twin and triple pump water boosting solutions for larger domestic, commercial and industrial applications. 

사양
  • AQUABOOST MAB multiple pump sets are arranged for operation as duty pump, with assist/standby pump or pumps (up to three). 

    All are programmed to run in staged cascade operation as the flow demand increases or decreases, AQUABOOST MAB Booster Sets feature system pressure and multi function key display, are WRAS Approved, supplied with advanced pump controls and assembled on a powder coated base frame with all the necessary valves and fittings to ensure ease of installation, efficient and reliable operation.

    Utilising variable speed MAB controls, which continually vary the motor speed to match the changing flow demand pattern, whilst maintaining a constant minimum required system pressure. 

    This mode of operation, adjusts the pump's motor speed to match the building's flow requirements and reduces the power consumption.

기술 사양
  • 특징 참조AQUABOOST-MAB-SP2V-10SV
  • 제품군AQUABOOST BOOSTER SETS
  • 제품분류Vertical Booster Sets
  • 유형개체 (단일 개체)
  • 게시일2023-09-01
  • 에디션 넘버1
  • 너비(mm)700
  • 깊이(mm)870
관련성
  • 주 재료스테인레스강
  • 설계국가영국
  • 제조국가영국
분류
  • BIMobject 카테고리배관 - 펌프
  • IFC 분류객체
  • Uniclass 2015 코드Pr_65_53_86_66
  • Uniclass 2015 설명Pressure booster pumps