제품 게시
Water Heater DEL Plus
Water Heater DEL Plus
Water Heater DEL Plus

    Water Heater DEL Plus

    Electronically controlled comfort instantaneous water heater

    사양
    • APPLICATION: Comfort instantaneous water heater suitable for DHW supply to multiple draw-off points (individual and group supply), e.g. simultaneous supply to the bathroom and kitchen. Sealed unvented, pressure-tested appliance for use with all commercially available pressure taps.

      EQUIPMENT/CONVENIENCE: Electronically controlled instantaneous water heater with 3i technology. Accurate temperature delivery up to the maximum output. Variable, digital temperature selection via rotary selector, temperature adjustment in very precise 0.5 °C increments for showers. Backlit multifunction display to show set temperature, current power consumption, status and service indication. Selectable 3-level ECO mode brings further energy savings and negates the need for a fixed flow limiter. Memory function for 2 programmable preferred temperatures. LED scalding risk indicator at temperatures above 43 °C or when outlet temperatures are unexpectedly high due to preheated water. Individually adjustable temperature limit (childproofing). Rotatable appliance cover and programming unit for increased operating convenience on undersink installations.

      EFFICIENCY: Energy and water savings of up to 30 % through electronic output control with 3i technology. 3 sensors ensure that the selected temperature is accurately achieved. For this, only the amount of energy actually required is expended; there is no need to add cold water at the tap. This ensures maximum energy efficiency. Individually selectable ECO mode for particularly economical operation. Suitable for preheated water (e.g. in solar thermal and heat pump systems).

      PROFI-RAPID INSTALLATION: PROFI-RAPID - The improved installation system for even quicker and simpler installation. Straightforward replacement for all standard instantaneous water heaters. Simple wall mounting: Universal mounting rail with integrated compensation for unevenness in the wall and drill hole discrepancies; designed to match commonly used fixing points. Quick and universal water connection: Enlarged installation area with pivoting cold water inlet, threaded water fittings, twin connector technology for easy replacement, surface/flush mounting with 3-way shut-off, suitable for plastic pipes (observe manufacturer's instructions). Straightforward electrical connection: Electrical connection can be made from above or below; cable entry gland for cable.

      SERVICE: Fault memory can be called up on the display for fault analysis, with diagnostic traffic lights. Internal assembly can be removed with just one hand movement.

      SAFETY: Quick-action bare wire heating system, suitable for hard and soft water. Electronic safety concept with air bubble detection. Anti-scalding protection adjustable only by qualified contractors, for permanent limitation of water outlet temperature.

      AEG is a registered trademark used under license from AB Electrolux (publ)

    기술 사양
    • 특징 참조del_plus
    • 제품군Comfort
    • 제품분류instantaneous water heaters
    • 유형개체 (단일 개체)
    • 게시일2021-11-26
    • 에디션 넘버1
    • 높이(mm)466
    • 너비(mm)225
    • 깊이(mm)116
    관련성
    • 주 재료플라스틱
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)3.1
    분류
    • BIMobject 카테고리배관 - Water heaters