Type RV | Odor- and watertight floor cover with steel checker plate. Breaking load: 15 kN according to EN 124. Installation height: 60 mm. Equipped with a special chemical-resistant sealing. Cover and frame connected via hex bolts.
사양
Type RV | Odor- and watertight floor cover with steel checker plate. Breaking load: 15 kN according to EN 124. Installation height: 60 mm. Equipped with a special chemical-resistant sealing. Cover and frame connected via hex bolts. Surface treatment: hot-dip galvanized. Delivered complete with all required accessories and clear installation instructions. Sizes: RV 64 (600x400 mm), RV 66 (600x600 mm), RV 86 (800x600 mm), RV 88 (800x800 mm).