제품 게시
Shower tray ICON TK
Shower tray ICON TK

    Shower tray ICON TK

    - Smooth texture - Anti-slip surface (C3). Extra-slip resistance - Height 3.5 cm - AISI 316 grid included (surgical steel) - 60mm valve (not included) - Made in Spain Available in White (W), Beige (B), Cement (C), Tortora (T) and Graphite (G). To request a plate in a colour other than white, simply replace the letters W with the one corresponding to that colour (B, C, T or G). The proposed variants have the most common dimensions, however, STROHM TEKA can customize any dimension and shape according to the needs of the project.
    기술 사양
    • 특징 참조shower_tray_icon_tk
    • 제품군Shower trays
    • 제품분류Shower trays
    • 유형개체 (단일 개체)
    • 게시일2024-01-03
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • Uniclass 2015 코드Pr_40_20_06_84
    • Uniclass 2015 설명Shower trays
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers