제품 게시
Shower tray INCA
Shower tray INCA

    Shower tray INCA

    - Slate texture - Anti-slip surface (C3). Extra-slip resistance - Height 3 cm - AISI 316 grid included (surgical steel) - 90 mm valve (not included) - Made in Spain Available in White (W) and Graphite (G). To request a plate in a colour other than white, simply replace the letters W with the one corresponding to that colour (B or G). The proposed variants have the most common dimensions, however, STROHM TEKA can customize any dimension and shape according to the needs of the project.
    기술 사양
    • 특징 참조shower_tray_inca
    • 제품군Shower trays
    • 제품분류Shower trays
    • 유형개체 (단일 개체)
    • 게시일2024-01-03
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • Uniclass 2015 코드Pr_40_20_06_84
    • Uniclass 2015 설명Shower trays
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers

    지역 가용성

    아시아 유럽 남아메리카 북미 아프리카