제품 게시
STRUGAL DOMUS + PVC Hinged Window (One-Leaf + Fixed-Leaf)
STRUGAL DOMUS + PVC Hinged Window (One-Leaf + Fixed-Leaf)
STRUGAL DOMUS + PVC Hinged Window (One-Leaf + Fixed-Leaf)
    Strugal

    STRUGAL DOMUS + PVC Hinged Window (One-Leaf + Fixed-Leaf)

    We have decided on the most advanced technology in the manufacture of hinged windows. The five-chamber profiles in frame and leaf result in high energy efficiency that makes this window the ideal choice for guaranteeing compliance with current standards.
    사양
    • • A hinged window and door system with a 70 mm frame depth and a maximum glazing capacity of 40 mm. • The five-chamber profiles in frame and leaf result in high energy efficiency with window transmittance values from 0.9 W/m2k, that makes this window the ideal choice for guaranteeing compliance with the most demanding standards applicable to all climate zones. • There are two types of aesthetics in leaf design: chamfered and straight
    기술 사양
    • 특징 참조strugal_s78a2_fixed
    • 제품군STRUGAL PUERTAS ALUMINIO + PVC
    • 제품분류STRUGAL S78A
    • 유형개체 (단일 개체)
    • 게시일2019-07-11
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 50 00
    • CSI 마스터 형식 2014 제목Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    유럽 아프리카
    스페인
    모로코
    포르투갈