제품 게시
Stainless steel handrail-HS34
Styla

Stainless steel handrail-HS34

별점 4.0/54.0(5 리뷰)

Handrail HS.34 with handle diameter 34 mm, made entirely of AISI 304 stainless steel with brushed finish, complete with end caps, curves and brackets with strong hold even on double sheet plasterboard.

사양
  • Supply and installation of a 34 mm diameter stainless steel handrail, with stainless steel endcaps and brackets, having a strong hold Made of:

    - A stainless steel 34 mm diameter handrail.

    - Mounted on the wall using special stainless steel brackets with

    three self-centering holes, over 38 mm distant from each other

    for a strong grip on any wall, even on a double sheet plasterboard, and distant 58 mm from the wall for a perfect hand-grip.

    - Complete with stainless steel endcaps and internal and/or external dovetailed, self-centering corners, inserted into the support for a perfect fit with the timber (handrail).

    even on double sheet plasterboard.

기술 사양
  • 특징 참조stainless-steel-handrail-hs34
  • 제품군Handrail
  • 제품분류HS34
  • 유형개체 (단일 개체)
  • 게시일2023-08-29
  • 에디션 넘버1
  • 높이(mm)114
  • 너비(mm)75
관련성
  • 주 재료스테인레스강
  • 부 재료스테인레스강
분류
  • BIMobject 카테고리건축 - 난간
  • IFC 분류난간
  • Uniclass 2015 코드Pr_20_85_07
  • Uniclass 2015 설명Barrier rails
  • OmniClass 번호23-17 25 13
  • OmniClass 제목Handrails
  • CSI 단일 형식 II 코드C3010
  • CSI 단일 형식 II 제목Wall Finishes