제품 게시
LIN-X800 MONOFLAT LIN-X HINGE
LIN-X800 MONOFLAT LIN-X HINGE
LIN-X800 MONOFLAT LIN-X HINGE
LIN-X800 MONOFLAT LIN-X HINGE

    LIN-X800 MONOFLAT LIN-X HINGE

    Innovative movement keeps doors discretely out of the way.
    Door closes flush with surrounding walls for a sleek and clean design. No need to do special processing on any wall for grooves or rails.Can be used on aluminium frames (if the frame has a thickness over 120mm).
    Whether open or closed, door stays out of the way
    Compared to regular swing doors, has a small radius allowing the space in front of the door to be used effectively.
    Opens fully for access to entire cabinet.
    Whether installing cabinets or just getting access, the entire cabinet interior is easily accessible.
    Built-in soft close mechanism
    When the door closes, the internal damper will cause the door to close softly, preventing slamming.
    4 Way adjustment post installation
    Can be adjusted vertically, horizontally, depth or paralel.
    Wide amount of applicable cabinets
    Can be used on dual opening, single opening cabinets. Can also be used on L shaped corner spaces.

    사양
    • DoorWidth : 750 - 850 mm
      DoorHeight : Max. 2400 mm
      DoorThickness : 24 - 40 mm
      DoorWeight : Max. 40kg per door
      Usage : 1 per door(Overlay)

    기술 사양
    • 특징 참조LIN-X800
    • 제품군Flat arm door
    • 제품분류MonoFlat LIN-X hinge
    • 유형하위 구성품
    • 게시일2020-06-08
    • 에디션 넘버1
    관련성
    • 주 재료
    • 설계국가일본
    분류
    • BIMobject 카테고리문 - Hardware