제품 게시
Matera Pergola + 3 Smart
Matera Pergola + 3 Smart
Matera Pergola + 3 Smart
Matera Pergola + 3 Smart
Matera Pergola + 3 Smart
Matera Pergola + 3 Smart

    Matera Pergola + 3 Smart

    The Matera Pergola + RS Smart is the perfect combination of a roofing with the option of sun protection at the front for additional comfort.
    Thanks to Matera's powerful design, we can install the RS Smart product easily and safely. The RS Smart 100 can be installed up to a width of 4 metres and the RS Smart 130 can be installed up to the maximum size of the Matera.
    The box is attached to the front beam and the guide rails to the leg of the Matera. This makes the entire structure very solid. The product has a modern shape to match any kind of architecture.

    기술 사양
    • 특징 참조matera-pergola-3-smart
    • 유형개체 (단일 개체)
    • 게시일2023-03-27
    • 에디션 넘버1
    • 높이(mm)4000
    • 너비(mm)6000
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 - Shading Systems
    • IFC 분류창
    • CSI 단일 형식 II 코드B1020
    • CSI 단일 형식 II 제목Roof Construction

    지역 가용성

    유럽