제품 게시
Matera Veranda
Matera Veranda
Matera Veranda
Matera Veranda
Matera Veranda

    Matera Veranda

    Matera Veranda - product combining a terrace awning with a pergola, with a simplicity of implementation.

    The greatest advantages of this product: Width 600 cm advanced 500 cm, zipped canvas for permanent tension, light structure simplified implementation, adjustment of the slope from 5 to 30 degrees and motorized.

    Several possible options: Adjustable or fixed feet, lacquering according to ral colour chart in addition

    to the standard ones and led lighting.

    기술 사양
    • 특징 참조matera-veranda
    • 유형개체 (단일 개체)
    • 게시일2023-03-27
    • 에디션 넘버1
    • 높이(mm)5000
    • 너비(mm)6000
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 - Shading Systems
    • IFC 분류창
    • CSI 단일 형식 II 코드B1020
    • CSI 단일 형식 II 제목Roof Construction