제품 게시
Poem 100x45 2L
Svedbergs

Poem 100x45 2L

Poem vanity unit 100x45cm with 2 drawers. The Poem furniture range by Svedbergs is available in five widths, two depths, and five standard colors. Along with several front options and three washbasins, Poem offers a wide range of choices in both size and design expression, from simple to the lavish. Poem is made from responsibly and sustainably sourced wood and is fully recyclable.
기술 사양
  • 특징 참조Poem100x452L
  • 제품군Poem
  • 제품분류Badrumsmöbler
  • 유형개체 (단일 개체)
  • 게시일2024-08-26
  • 에디션 넘버1
  • 높이(mm)570
  • 너비(mm)1000
  • 깊이(mm)450
관련성
  • 주 재료Chipboard
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리위생 - 저장

지역 가용성

유럽
노르웨이
덴마크
스웨덴
핀란드
Common.Footer.ValueProp.Image.AltText