제품 게시
Skoga Corner Straight, 80x90, Hold Grip
Svedbergs

Skoga Corner Straight, 80x90, Hold Grip

Has two opening doors with transparent seals on bottom edges. Doors can be folded inwards when shower is not in use to maximise floor space. No threshold – allows disabled access. 6 mm toughened safety glass.Wall profile allows pipe installation 30 mm from wall. The shower walls can be supplemented with 30 or 50 mm wall profiles. Height 198 cm. Door opening 88-130 cm. The measurements are reversible for right or left fitting.

기술 사양
  • 특징 참조Skoga_CS_80x90_HG
  • 제품군Skoga
  • 제품분류Shower Screen
  • 유형개체 (단일 개체)
  • 게시일2019-10-09
  • 에디션 넘버1
  • 높이(mm)1980
  • 너비(mm)800
  • 깊이(mm)900
관련성
  • 주 재료유리
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리위생 - 샤워실
  • IFC 분류가구 요소
  • Uniclass 2015 코드Pr_40_20_06_79
  • Uniclass 2015 설명Shower enclosures