제품 게시
Sanitary Towel Drier Zaga
Svedbergs

Sanitary Towel Drier Zaga

Zaga is the perfect radiator for small spaces. Vertical tubes for maximum drying effect. The perfect towel rail for those with high demands on the design of your bathroom.

Heated towel rail Zaga Supplied complete with four brackets, screws and plugs for installation. Can be connected to the electricity supply or to a radiator system, cannot be combined. Available in chrome, white matt & black matt.

기술 사양
  • 특징 참조TD_Zaga-108X1200
  • 제품군Zaga
  • 제품분류Towel Drier
  • 유형조립식 (다중 개체)
  • 게시일2020-03-13
  • 에디션 넘버1
  • 높이(mm)1200
  • 너비(mm)108
관련성
  • 주 재료스테인레스강
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리위생 - 위생
  • IFC 분류가구 요소
  • Uniclass 2015 코드Pr_40_20_76_90
  • Uniclass 2015 설명Towel rails