제품 게시
Inward opening window 2+1 glass 2-light Sidehung or Kippdreh combined with Top Fixed Balans

Inward opening window 2+1 glass 2-light Sidehung or Kippdreh combined with Top Fixed Balans

Inward 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment. You can for example combine top fixed window 3-glass (Balans) with Intakt inward opening window 2+1 glass bottom, function Sidehung or Kippdreh.

기술 사양
  • 특징 참조inward_w_2_t_2
  • 제품군Inward opening window
  • 제품분류Sidehung windows
  • 유형개체 (단일 개체)
  • 게시일2023-04-28
  • 에디션 넘버1
관련성
  • 주 재료나무
  • 부 재료알루미늄
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류창
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

유럽
스웨덴