제품 게시
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
Interior Door Craft Sliding In-wall Double
    SWEDOOR

    Interior Door Craft Sliding In-wall Double

    Craft is a contemporary version of the classic hand-built panel doors. Craft gets its character and strength of its composed parts and its surroundings. Therefore these doors fits, both to the old exclusive villa and the modern stylish apartment. Craft is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.
    기술 사양
    • 특징 참조int_door_sliding_int_craft_double
    • 제품군Interior doors
    • 제품분류Craft
    • 유형개체 (단일 개체)
    • 게시일2016-05-18
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 설계국가핀란드
    • 제조국가핀란드
    분류
    • BIMobject 카테고리문 - 인테리어 도어
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715

    지역 가용성

    유럽