제품 게시
Hold Daily
Hold Daily
Hold Daily
    Systemtronic

    Hold Daily

    Auxiliary furniture specific for workspaces. It’s closed at the back side. It has a great capacity and movement facility thanks to its casters of 64mm of diameter. Available in two versions: Hold Daily DR with door and locker or Hold Daily BX without door. The box is offered as an option. Produced in a folded steel sheet, painted with poliester paint.


    기술 사양
    • 특징 참조hold-daily
    • 유형개체 (단일 개체)
    • 게시일2024-10-14
    • 에디션 넘버1
    • 높이(mm)920
    • 너비(mm)485
    • 깊이(mm)362
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리가구 - 가구