제품 게시
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing
    Taghell

    SKYFLOOR BB - Walk-on floor glazing | Walkable Glass | Gallery Glazing

    SKYFLOOR BB – THE WALK-ON FLOOR GLASS

    The SKYFLOOR BB is the ideal walk-on glass floor for the interior of a building or for installation in free-standing, external patio canopies. This walkable glass, delicately framed in stainless steel, fits seamlessly into existing and newly constructed areas.
    The floor glass, which can be integrated without thresholds, enables airy and open living concepts, while the transport of light and the
    height of a room are maintained. In this way, living or terrace areas are extended transparently.
    SKYFLOOR BB gallery glazing - the modular complete glass floor system fulfills the highest demands in terms of design and transparency, making it the
    perfect solution for indoor areas or uninsulated outdoor areas.

    사양
      • Can be integrated into existing and new buildings
      • Uninsulated glazing for interior areas
      • Uninsulated glazing for outdoor areas
      • Load-bearing or continually walked on
      • Fast and easy to install
      • No sills
      • Custom shapes, color and sizes
      • Custom design of the inner frame
      • Durable system
    기술 사양
    • 특징 참조skyfloor-bb-walk-on-floor-glazing
    • 유형개체 (단일 개체)
    • 게시일2024-12-17
    • 에디션 넘버1
    분류
    • BIMobject 카테고리창 - Skylights

    지역 가용성

    유럽