제품 게시
Horizontal Bead Reveal Trim Profile for Cladding Systems - BRH
Tamlyn

Horizontal Bead Reveal Trim Profile for Cladding Systems - BRH

Designed to work as part of a system with Vertical Bead Reveal. XtremeTrim® Horizontal Bead Reveal provides a minimal exposure while providing protection for the top edge of the lower panel.

MATERIALS: 6063-T5 .040″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Horizontal Bead Reveal on horizontal applications where the exterior flange can catch/hold water.

사양
  • BRH516*

    • A: 1/8”
    • B: 3/8”
    • C: 1-1/8”

    BRH716 

    • A: 1/8”
    • B: 1/2”
    • C: 1-1/8”

    All parts are 10’ Length unless otherwise indicated

    *In Stock in BLACK ANODIZED

기술 사양
  • 특징 참조tamlyn-012
  • 제품군Exterior Cladding Trim Profiles
  • 제품분류Reveal, Horizontal, Bead
  • 유형개체 (단일 개체)
  • 게시일2016-03-29
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - 커튼 월
  • Uniclass 2015 코드Pr_35_90_28_52
  • Uniclass 2015 설명Metal finishing trims
  • OmniClass 번호23-15 15 31
  • OmniClass 제목Wall Specialties and Trim

지역 가용성

북미
미국
캐나다