제품 게시
Floor moisture protection
Floor moisture protection
Floor moisture protection
Floor moisture protection
    TECCA

    Floor moisture protection

    A modern and simple alternative to effectively prevent moisture from penetrating into a floating wooden floor, for example from a concrete slab.

    사양
    • The following products are included in the system solution:

      T-Foil Robust

      An aging-resistant building foil (air and vapor barrier) consisting of polyethylene foil with high diffusion density. The product family includes Basic, Standard and Robust, with different advantages. For floors, we recommend T-Foil Robust due to its durable thickness.

      T-Flex

      Optimal multi-function tape that is primarily used on interior climate screens made of polyethylene (vapor barrier) and vapor barrier membranes. The airtightness becomes effective and durable when taping joints and various penetrations.

      T-Foam

      A floor foam of high material quality and aging resistance. T-Foam has good leveling ability, impact sound-absorbing properties and can be used on concrete substrates.

      For more information: teccaworld.com

    기술 사양
    • 특징 참조Floor
    • 유형건축 자재
    • 게시일2023-06-02
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류객체

    지역 가용성

    유럽