제품 게시
Soléal PY 55 (D)
Technal

Soléal PY 55 (D)

Three opening options to meet your project needs: - Single action, hinged. - Tube - bulb stile. - Double action, pivot. - Technal exclusive design push-pad handle. - Concealed drainage at threshold, bottom rail and mid rail. - Slim clamped hinges: 20-mm visible face for two- and three-part hinges. - Fittings readily applied across the offer. - Integrated door closer: 90° hold-open. - Residential and commercial thresholds - Wide choice of locks. - Doors with 3-part hinge Class RC3: burglar resistance level 3 to EN-1627-30.
기술 사양
  • 특징 참조TEC-SO-PY-55
  • 제품군Windows & Doors
  • 제품분류Doors
  • 유형개체 (단일 개체)
  • 게시일2016-06-14
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리문 - 여닫이 문
  • IFC 분류문
  • UNSPSC 이름Doors
  • UNSPSC 코드301715