제품 게시
Tennsco DTS1218363MG Double Tier Locker with Legs
Tennsco DTS1218363MG Double Tier Locker with Legs
Tennsco DTS1218363MG Double Tier Locker with Legs
    Tennsco

    Tennsco DTS1218363MG Double Tier Locker with Legs

    Vertical louvers provide ventilation. Full-length door stiffeners add rigidity and deaden sound when opening/closing. Padlock hasp on each door. Includes number plates for locker identification. Each compartment has hooks for hanging items. Two-point locking system provides security. 

    As Featured on Amazon.com

    사양
    • Height: 36 inches
      Item Depth: 18 inches


      Item Weight: 208 pounds
      Material: Steel
      Model Number: DTS1218363MG
      Part Number: DTS-121836-3
      Size: 36"w x 18"d x 78"h
      Width: 12 inches

    기술 사양
    • 특징 참조Tennsco-DTS1218363MG-Double-Tier-Locker-with-Legs
    • 제품군Storage
    • 제품분류Locker
    • 유형문서(정보)
    • 게시일2019-03-20
    • 에디션 넘버1
    • 높이(인치)78
    • 너비(inches)36
    • 깊이(inches)18
    관련성
    • 주 재료철
    • 설계국가미국
    • 순 중량(Lbs)175
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • UNSPSC 이름Cabinetry
    • UNSPSC 코드301618
    • CSI 마스터 형식 2014 코드41 53 13
    • CSI 마스터 형식 2014 제목Storage Cabinets
    • OmniClass 번호23-21 11 11 11
    • OmniClass 제목Commercial Storage Shelves

    지역 가용성

    북미
    미국