제품 게시
Head blocks
Head blocks
Head blocks
Head blocks

    Head blocks

    Our standard head block is a multi-groove Nylatron sheave with cable grooves and one purchase line groove. This block redirects the lift lines from the loft blocks down to the counterweight arbor. It includes underhung or upright mounting with a series of holes to accommodate a wide range of head beam configurations. Custom groove arrangements are also available to meet the needs of your specific project.

    Engineered to last, our stage head blocks are made of durable, high-performance materials. We guarantee consistent service life for your head block by offering a two-year limited warranty to make sure that you’re 100% satisfied.

    사양
    • Series HB12

      • Orientation: Upright or Underhung
      • Number of Grooves: 6 or 8
      • Sheave Material: Nylatron or Steel
      • Wire Rope Diameter: 1/4"
      • Capacity: 3,000 lbs

      Series HB16

      • Orientation: Upright or Underhung
      • Number of Grooves: 6 or 8
      • Sheave Material: Nylatron or Steel
      • Wire Rope Diameter: 1/4" or 3/8"
      • Capacity: 4,000 lbs
    기술 사양
    • 특징 참조head-blocks
    • 제품군Blocks
    • 제품분류Stage Head Rigging Blocks
    • 유형개체 (단일 개체)
    • 게시일2026-01-29
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 극장 및 무대 장비
    • CSI 마스터 형식 2014 코드11 61 33
    • CSI 마스터 형식 2014 제목Rigging Systems and Controls
    • OmniClass 번호23-21 25 13 13
    • OmniClass 제목Rigging Systems and Controls

    지역 가용성

    유럽 북미