제품 게시
1481_ Shaped support fixing brackets for flanged elbow fittings with regulation buttonholes
TIEMME

1481_ Shaped support fixing brackets for flanged elbow fittings with regulation buttonholes

The brackets are particularly indicated for wall application of fittings for sanitary distribution.
Thanks to the presence of buttonholes (right side and left side) they allow the correct positioning and overlaying of terminals for hot and cold water.

Variable axial distance, unbound and fixing with screws (included)
Available in the 26 cm version



Production range:
Art. 1493Z Linear support brackets with regulation guides

Related products:
Art. 1676USM “U”-shaped press fitting /Female for multi-layer pipe
Art. 1656DFCT Elbow press fitting/Female with 2-holes flange for multi-layer pipe

사양
  • Art.1481
    Wall fixing bracket for flanged fittings with double buttonhole.
    Body: galvanized steel
    Profile: shaped

기술 사양
  • 특징 참조1481-Bracket_Staffa
  • 제품군FITTINGS
  • 제품분류WALL SYSTEMS
  • 유형개체 (단일 개체)
  • 게시일2020-09-28
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류분배 플로우 요소
  • ETIM 코드EC010108
  • ETIM 이름Mounting console for wall plate
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Ss_55_70
  • Uniclass 2015 설명Water distribution and supply systems
  • CSI 마스터 형식 2014 코드35 20 13.19
  • CSI 마스터 형식 2014 제목Hydraulic Manifolds
  • OmniClass 번호23-39 21 13 21
  • OmniClass 제목Manifolds
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING