제품 게시
1691 - Ball valve straight with press fitting
TIEMME

1691 - Ball valve straight with press fitting

Suitable for domestic and commercial plumbing, industrial and agricultural applications, heating and sanitary systems, pneumatic systems, oils, generally with every non aggressive fluid.
Otherwise stated by specific marks on the valve body (arrows) there is no valve flow direction.

Straight ball valves for water with press fitting
Available with red aluminium “T” handle.

Wide range available, for every need of connection installation from 16mm to 32mm

Aviable products:
Art.1697CK angle valve with check valve
Art.1692 angle valve with loose nut and press fitting


기술 사양
  • 특징 참조1691_ball-valve-press-fitting_Valvola-sfera-pressare
  • 제품군VALVES AND TAPS
  • 제품분류BALL VALVES FOR WATER
  • 유형개체 (단일 개체)
  • 게시일2026-09-08
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • ETIM 코드EC011343
  • ETIM 이름Ball valve
  • Uniclass 2015 코드Pr_65_54_95_06
  • Uniclass 2015 설명Ball valves
  • CSI 마스터 형식 2014 코드40 05 63.33
  • CSI 마스터 형식 2014 제목Metallic Ball Valves
  • OmniClass 번호23-27 31 15
  • OmniClass 제목Ball Valves