제품 게시
2136 _ 3-way motorized ball valve with bypass and servocontrol
2136 _ 3-way motorized ball valve with bypass and servocontrol
    TIEMME

    2136 _ 3-way motorized ball valve with bypass and servocontrol

    The motor activated valve can be used for the regulation and recording of the single or multi heating system, with alternative energy, and system of general automation.
    Possibility of manual operation.They are available with a variable distance(Telescopic Tee),this allows direct application on coplanar manifolds.
    They perform the function of intercepting the heat transfer fluid and sending it back to the section of the plant upstream of the valve,doing so balanced flow rate in the remaining areas that must transfer heat.
    This valves must be installed in respect of the water circulation way shown on the body valve by means of a arrow.

    Full bore ball valves with servomotor with three ways with by-pass and four tail with variable wheelbase,with threaded ends Male.
    Available with servomotor that operates on the valve with a 90° rotation by moving from the closing position (by-pass) to the opening position and vice-versa.

    Wide range available, for every need of connection installation from G3/4" (DN20) a G1" (DN25)

    Aviable products:
    Art.2133 with two Male connections.
    Art.2134 with three Male connections.
    Art.2137 with three Male connections and by-pass.
    Art.2138 with two Male/Female connections.
    Art.2139 without servomotor.

    기술 사양
    • 특징 참조2136_Motorized-valve-bypass_Valvola-motorizzata-bypass
    • 제품군VALVES AND TAPS
    • 제품분류MOTORIZED BALL VALVES
    • 유형개체 (단일 개체)
    • 게시일2020-09-28
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리HVAC - HVAC
    • IFC 분류밸브
    • ETIM 코드EC010102
    • ETIM 이름Four-way ball valve
    • UNSPSC 이름Valves
    • UNSPSC 코드401416
    • Uniclass 2015 코드Ss_60
    • Uniclass 2015 설명Heating, cooling and refrigeration systems
    • CSI 마스터 형식 2014 코드23 00 00
    • CSI 마스터 형식 2014 제목Heating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass 번호23-27 31 00
    • OmniClass 제목Valves
    • CSI 단일 형식 II 코드D30
    • CSI 단일 형식 II 제목HVAC