제품 게시
2263G _ Ball valve for GAS female /loose nut and T handle
2263G _ Ball valve for GAS female /loose nut and T handle
    TIEMME

    2263G _ Ball valve for GAS female /loose nut and T handle

    별점 4.6/54.6(5 리뷰)

    The gas valve is manufactured to be used for the distribution of natural gasses.

    Ball valves for gas with Female thread UNI ISO 7 and loose nut for direct under-boiler installation
    Available with yellow T handle.

    Wide range available, for any installation and connection from G1/2" (DN15) to G1" (DN25).


    Related products:
    Art. 0600 Pe-X pipe with Aluminium coil for gas
    Art. 0640G Pe-X pipe with Aluminium coil for gas with corrugated sheath
    Art. 2650 Press fitting /Male for multi-layer pipe
    Art. 2654 Elbow press fitting Male for multi-layer pipe
    Art. 2658 "T" press fitting male for multi-layer pipe
    Art. 3150 Compact magnetic dirt filters for under-boiler installation with loose nut Male/Female thread

    사양
    • Art. 2263G
      Ball valves for gas with female thread and loose nut
      Production range from G1/2" (DN15) to G1" (DN25).
      Body: brass CW617N
      Handle: Yellow T handle

      Maximum working temperature: 120°C
      Minimum working temperature: - 20°C
      Maximum working pressure: See product’s technical data sheet
      Thread: Female UNI ISO 7

    기술 사양
    • 특징 참조2263G_Ball-valve-gas_Valvola-sfera-gas
    • 제품군VALVES AND TAPS
    • 제품분류VALVES FOR GAS
    • 유형개체 (단일 개체)
    • 게시일2020-09-28
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 부 재료알루미늄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - 밸브
    • IFC 분류밸브
    • ETIM 코드EC011015
    • ETIM 이름Gas valve
    • UNSPSC 이름Ball valves
    • UNSPSC 코드40141607
    • Uniclass 2015 코드Pr_65_54_95_06
    • Uniclass 2015 설명Ball valves
    • CSI 마스터 형식 2014 코드40 05 63.33
    • CSI 마스터 형식 2014 제목Metallic Ball Valves
    • OmniClass 번호23-27 31 15
    • OmniClass 제목Ball Valves
    • CSI 단일 형식 II 코드D30
    • CSI 단일 형식 II 제목HVAC