제품 게시
high traffic: tugela [ASME, US standard] 27.3°
high traffic: tugela [ASME, US standard] 27.3°
high traffic: tugela [ASME, US standard] 27.3°

    high traffic: tugela [ASME, US standard] 27.3°

    The higher the passenger volumes, the happier our tugela escalator. tugela safely moves people in high-traffic areas and all types of climates around the globe. Dependable technology and components, such as our certified brake system, make this escalator an exceptionally reliable partner.

    tugela. Ruggedly reliable.

    사양
    • BASIC PRODUCT SPECS
      Step width: 24" (600mm) | 32" (800mm) | 40" (1,000mm)
      Inclination: 27.3° ( 30.0° )
      rise max: 65,7' (20m)
      rise min: 6,56' (2,5m) 

      Max rise without intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m) @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps

      BASIC DESIGN OPTIONS
      Balustrades: Metal | Robust (Glass)
      Handrail Colours: Black | Dark grey | Grey | Blue | Red | Brown | Beige | Green | Other colours on request.
      BIM Lighting Options: Comb plate | Under handrail | Skirt band
      ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
      Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

      ENERGY SAVING OPTIONS
      Star Delta | Energy Efficiency Controller | Smart Frequency Converter |

    기술 사양
    • 특징 참조tugela_ASME-27_3
    • 제품군High Traffic Escalator
    • 제품분류tugela escalator
    • 유형개체 (단일 개체)
    • 게시일2020-02-26
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리건축 - Escalators
    • IFC 분류전송 요소
    • Uniclass 2015 코드Ss_80_20_62_28
    • Uniclass 2015 설명Escalator systems
    • CSI 마스터 형식 2014 코드14 31 00
    • CSI 마스터 형식 2014 제목Escalators
    • OmniClass 번호23-23 11 13
    • OmniClass 제목Escalators
    • CSI 단일 형식 II 코드D1020
    • CSI 단일 형식 II 제목Escalators & Moving Walks

    지역 가용성

    북미 오세아니아
    미국
    United States Minor Outlying Islands
    캐나다