제품 게시
peak traffic: victoria [EN, European standard] 35°

peak traffic: victoria [EN, European standard] 35°

The escalator for extended travel and high-traffic areas.

victoria stands for high performance, steps ahead of the rest. Thanks to a unique technology, this escalator bridges conveyance heights of up to 75 metres and meets the highest standards in all environments – indoors and out. As the market leader in traffic installations, victoria also features an innovative safety concept, optimum ride comfort and economical energy-saving systems running up to 24h/day. Individual weather packages guarantee trouble-free operation and ensure lasting value, for instance with standard profiles and bases made of stainless steel, or the use of a direct handrail.

사양
  • BASIC PRODUCT SPECS
    Step width: 800mm | 1,000mm
    Inclination: 35.0° ( 27.3° | 30.0° )
    Rise max: 25m (up to 75m with project specific solutions).
    Rise min: 2.5m
    Flat steps: 2, 3 or 4 as standard.
    Max Rise w/o intermediate support: 6.0m @ 30° and 2 horizontal steps | 6.0m @ 35.0° | 6.10m @ 30°, 800mm step width and 3 horizontal steps | 5.50m @ 30°, 1000mm step width and 3 horizontal steps

    BASIC DESIGN OPTIONS
    Balustrades: Metal | Robust (Glass)
    Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
    BIM Lighting Options: Comb plate | Under handrail | Skirt band
    ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
    Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

    ENERGY SAVING OPTIONS
    Star Delta | Smart Frequency Converter | Stop&Go

기술 사양
  • 특징 참조victoria_en-35
  • 제품군Peak Traffic Escalator
  • 제품분류victoria escalator
  • 유형개체 (단일 개체)
  • 게시일2020-04-21
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료유리
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리건축 - Escalators
  • IFC 분류전송 요소
  • Uniclass 2015 코드Ss_80_20_62_28
  • Uniclass 2015 설명Escalator systems
  • CSI 마스터 형식 2014 코드14 31 00
  • CSI 마스터 형식 2014 제목Escalators
  • OmniClass 번호23-23 11 13
  • OmniClass 제목Escalators
  • CSI 단일 형식 II 코드D1020
  • CSI 단일 형식 II 제목Escalators & Moving Walks