제품 게시
CX series
CX series
CX series
CX series
CX series
CX series
CX series
    TOA Corporation

    CX series

    The CX Series is a next-generation communication system that combines audio and video. It integrates voice, broadcast, and video by supporting various common protocols, meeting diverse communication needs.
    With network connectivity, it easily integrates with existing systems, while TOA’s long-standing expertise in intercom system, emergency broadcasting and clear sound technology ensures optimal communication for customers.

    사양
    • Network I /F: 100Base- TX

      Network protocol: TCP /IP, UDP, ARP, ICMP, HTTP, RTP, RTSP, IGMP, NTP, SIP, FTP, RSTP, DNS

      Connector: RJ45 connector x 2

      Network cable: UTP ( Cat5 or greater)

      Maximum number of configurations

      Audio Input 3000 channels

      Audio Output 3000 channels

      Speaker Output 3000 channels

      Control Input 12000 channels

      Control Output 15000 channels (Normal control output + ATT control output)

      Maximum number of configurations

      CX-OP1700: 100 units

      CX-OP1500: 3000 units

      CX-CL1750: 3000 units

      CX-CL1550: 3000 units

      CX-RM1700: 100 units

      CX-AF1026: 300 units

      CX-PA1120/CX-PA1240: 300 units

      CX-CC1016: 100 units

      CX-SM1000: 1 unit (Only 1 unit per system, Indispensable)

      Number of Audio Links Maximum 200 links within the system (each 1 link for calls and multi/unicast broadcasts)

    기술 사양
    • 특징 참조cx
    • 제품군Audio Equipment
    • 제품분류Intercom
    • 유형개체 (단일 개체)
    • 게시일2025-09-11
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리전자 공학 - 음향 기기