제품 게시
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
Fabric with rusted iron-like design [ Rushed Bronze Metal ]
    보관됨

    Fabric with rusted iron-like design [ Rushed Bronze Metal ]

    A rusted iron-like pattern with extensive use of gold and silver threads, a characteristic of Nishijin-Ori.The fabric was produced by converting the Nishijin textile weaving technology, which won the Kyoto Small and Medium Business Technology Grand Prize and Special Technology Award in 2021, into a wide width weaving technique, using a special technique to produce a one-tone photo by using a Sunago expression and a double-tiered fukure-ori weaving technique. The loom is a direct Jacquard loom with 140cm widths. Custom-made available.

    사양
    • brand name : Tomiya Fabrics / item's stock number : KY-TK002 / Series・Product name : Rusted Metal / Technique : Jacquard / Material : Silk / Size : W1400mmxH1200mm

      Download Image Size:W228mmxH706mm ※This is not a seamless image.。

    기술 사양
    • 특징 참조KY-TK002
    • 제품군Textile
    • 제품분류Fabric Textile
    • 유형개체 (단일 개체)
    • 게시일2022-01-31
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리섬유 - 직물

    비슷한 제품