제품 게시
EcoPower® Ultra High-Efficiency Concealed Urinal Flush Valve Only - 0.125 GPF
TOTO USA Inc

EcoPower® Ultra High-Efficiency Concealed Urinal Flush Valve Only - 0.125 GPF

Engineered to require no electricity or routine battery replacement, EcoPower technology is the perfect marriage of hands-free operation, low maintenance, easy installation and ecology.
사양
  • 14" x 12" Stainless Steel cover plate with tamper proof screws

    Hydropower self-generating system

    0.125 GPF

    Adjustable tail piece connection

    Neutral rough

    Manual flush override

    Self Adjusting detection range

    6-second detection time with 3-second flush delay

    Automatic maintenance flush after 12 hours of inactivity

    ADA Compliant

    residential

    #SS

    Stainless Steel

기술 사양
  • 특징 참조TEU2UAR-ecopowerreg-ultra-high-efficiency-concealed-urinal-flush-valve-only-0125-gpf
  • 유형개체 (단일 개체)
  • 게시일2022-09-09
  • 에디션 넘버1
분류
  • BIMobject 카테고리배관 - 밸브

지역 가용성

남아메리카 북미