제품 게시
Elbow Long Way

Elbow Long Way

Long Way Elbows are used when ‘same plane’ changes of direction are required to the In-Slab Duct run. While direction changes should generally be minimized, the family of Long Way Elbows accomplishes them.

Features:

  • Angles of 30, 60, and 90 degrees are available
  • Pre-drilled for fasteners (DO NOT use screws in dryer vent applications)
  • SMART Union made in North America
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
기술 사양
  • 특징 참조Elbow-Long-Way
  • 제품군HVAC Ductwork System
  • 제품분류HVAC Ductwork Elbow Long
  • 유형개체 (단일 개체)
  • 게시일2025-12-17
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - 덕트 설비