제품 게시
Inlet Boot Rectangular

Inlet Boot Rectangular

A non-standard product, the Rectangular Inlet Boot is an alternative to the standard Inlet Boot when a rectangular slab penetration from in-suite to In-Slab Duct is required. Furnished with a temperature-triggered firestop barrier. IMPORTANT NOTE: A Soffit Discharge CANNOT be used in this application.

Features:

  • Standard with a firestop barrier to seal the opening in the event of fire
  • SMART Union made in North America
  • UL/ULC label attached to inside of inlet – visible for inspections post-slab pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
기술 사양
  • 특징 참조Inlet-Boot-Rect
  • 제품군HVAC Ductwork System
  • 제품분류HVAC Ductwork Inlet Boot Rectangular
  • 유형개체 (단일 개체)
  • 게시일2025-12-17
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - 덕트 설비