제품 게시
Inlet Connecting Coupler

Inlet Connecting Coupler

A non-standard product, the Inlet Connecting Coupler serves as the slab penetration and transition from round in-suite ducting to dual runs of low-profile rectangular In-Slab ducting. Equipped with a temperature-triggered firestop barrier for fire safety, and mounting tabs for ease of installation.

Features:

  • Standard with a firestop barrier to seal the opening in the event of fire
  • Various inlet diameter options available
  • SMART Union made in North America
  • UL/ULC label attached to inside of inlet collar – visible for inspections post-slab pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
기술 사양
  • 특징 참조Inlet-Connecting-Coupler
  • 제품군HVAC Ductwork System
  • 제품분류HVAC Ductwork Inlet Connecting Coupler
  • 유형개체 (단일 개체)
  • 게시일2025-12-17
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - 덕트 설비