제품 게시
Wall Discharge

Wall Discharge

Wall Discharges are one of a family of standard terminations to the In-Slab Duct. Typically supplied with a damper for exhaust applications and without a damper for inlet applications. The Wall Discharge penetrates the exterior wall and is usually coupled with an attractive Wall Cap or Slab Grill to finish the opening

Features:

  • 4” x 12-1/4” opening
  • Flanged and pre-drilled for fasteners
  • Available with or without a damper
  • SMART Union made in North America
  • UL/ULC label attached to inside of fitting – visible for inspections post-concrete pour
  • Certified to CAN/ULC S115 and ASTM R814 standard method of fire tests of firestop systems
기술 사양
  • 특징 참조Wall-Discharge
  • 제품군HVAC Ductwork System
  • 제품분류HVAC Ductwork Wall Discharge
  • 유형개체 (단일 개체)
  • 게시일2025-12-17
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - 덕트 설비