제품 게시
Onplana
Onplana
Onplana
Onplana
Onplana
Onplana
Onplana
Onplana
Onplana

    Onplana

    RADIANCE TO GET EXCITED ABOUT

    Inplana and Onplana LED downlights are the optimum lighting solution for nearly all office applications. Thanks to their modern, minimalist design these flat downlights blend harmoniously into all styles of architecture and emit planar, glare-free light when mounted on walls and ceilings.

    사양
    • TECHNISCHE FEATURES

      Three optional construction sizes in each case (Inplana LED: 234 mm, 316 mm, 445 mm, Onplana LED: 234 mm, 316 mm, 445 mm)
      Five different lumen packages (1,000, 2,000, 3,000, 4,000 and 5,000 lm)
      Two optical systems (CDP and OTA)
      Available in white and anthracite colours
      High energy efficiency up to 130 lm/W and a long service life of up to 70,000 hours
      Dust-proof and splashwater-proof IP54 version
      Glare control compliant to UGR19 (illumination of VDU workstations in accordance with standards), UGR22 and UGR25
      Active version with infinitely variable control of colour temperature
      Optional integration of a light management system (e.g. LiveLink)
    기술 사양
    • 특징 참조TX_Onplana
    • 제품군Indoor lighting
    • 제품분류Surface-mounted luminaires
    • 유형개체 (단일 개체)
    • 게시일2020-01-23
    • 에디션 넘버2
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구
    • ETIM 코드EC001744
    • ETIM 이름Downlight/spot/floodlight

    지역 가용성

    아시아 유럽